Grove Gear Premium Washguard All-Stainless Worm Gear Reducers Stainless Steel Washdown Worm Reducer - SS-HMQ832-80-H1-56-19
Part #:S323058719
Catalog #:SS-HMQ832-80-H1-56-19
KEY FEATURES
- 316 stainless steel housing and covers to withstand extreme environments.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent-free “sealed-for-life” design with Enviroseal technology.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- O-ring on face of input flange provides a positive seal against moisture intrusion.
- 303 stainless steel output shaft or sleeve
- Worms are cut, heat-treated, ground and polished to provide efficient, quiet operation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SS | Input HP: | 1.03 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Series: | Stainless Steel Worm Gear Reducers | Output Style: | H1 |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.188 in |
| Output HP: | 0.695 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 3.25 | Product Line: | Stainless Steel Worm Gear Reducers |
| Reducer Style: | SS-HMQ | Output RPM: | 21.9 |
| Assembly: | SS-HMQ | Frame Size: | 56C |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Reduction: | Single |
| Mounting Style: | Shaft Mt | Certifications: | IP69K, USDA Accepted Equipment |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 2000 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310145500 | Weight: | 77.00 LB |

