Grove Gear W8130002.00 - B813-7.5-L
Part #:W8130002.00
Catalog #:B813-7.5-L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.82 | TAP Depth: | 0.5 in |
| H-Tap size: | 5/16-18 UNC in | O: | 2.16 in |
| U: | 0.5 in | G: | 1 |
| N: | 4 | M: | 1.76 |
| Center Distance (in): | 1.33 in | B: | 3.8 |
| I: | 2.61 in | L: | 3.82 in |
| K: | 1.63 in | F: | 2 |
| J: | 3.25 in | D: | 1.72 |
| C: | 4.66 in | T: | 0.625 |
Technical Specifications
| Output RPM: | 233 | Thrust Rating - output shaft: | 948 |
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| Ratio: | 7.5:1 | Output Key: | 3/16 x 1.50 |
| Input Diameter (in): | 0.5 in | Input RPM: | 1,750 |
| Output Shaft Direction: | Left | Ratio Range: | 7.5:1 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 1.025 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/8 X 1.00 in |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Assembly: | B-L | Center Distance (in): | 1.33 |
| Series Code: | GR | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 252 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| Weight: | 13.00 LB |

