Grove Gear W8130075.00 - BMQ813-10-L-56
Part #:W8130075.00
Catalog #:BMQ813-10-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | C: | 4.66 in |
| F: | 2 | AK: | 4.5 |
| D: | 1.72 | Center Distance (in): | 1.33 in |
| LQ: | 3.46 in | K: | 1.63 in |
| G: | 1 | I: | 2.61 in |
| BE: | 0.38 in | RQ: | 3.09 in |
| O: | 2.16 in | TAP Depth: | 0.5 in |
| B: | 3.8 | N: | 4 |
| BF: | 0.41 | AJ: | 5.88 |
| A: | 2.82 | T: | 0.625 |
| BD: | 6.5 | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Input Bore (C Face): | 0.625 | Series Code: | GR |
| Assembly: | BMQ-L | Gear Type: | Worm |
| Output RPM: | 175 | Output Key: | 3/16 x 1.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 0.823 |
| Thrust Rating - output shaft: | 1070 | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | Left | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.33 | Output Torque Rating (in-lb): | 263 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 16.00 LB |

