Grove Gear W8130106.00 - BMQ813-60-D-56
Part #:W8130106.00
Catalog #:BMQ813-60-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4 | D: | 1.72 |
| G: | 1 | AK: | 4.5 |
| J: | 3.25 in | K: | 1.63 in |
| LQ: | 3.46 in | BF: | 0.41 |
| TAP Depth: | 0.5 in | I: | 2.61 in |
| O*: | 1.94 in | Center Distance (in): | 1.33 in |
| BE: | 0.38 in | T: | 0.625 |
| O: | 2.16 in | A: | 2.82 |
| AJ: | 5.88 | F: | 2 |
| C: | 4.66 in | RQ: | 3.09 in |
| BD: | 6.5 | H-Tap size: | 5/16-18 UNC in |
| B: | 3.8 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.33 |
| Input Bore (C Face): | 0.625 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | Double |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | D |
| Ratio: | 60:1 | Output RPM: | 29 |
| Input HP @ 1750 RPM: | 0.246 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Output Diameter (in): | 0.625 in |
| Ratio Range: | 60:1 | Series Code: | GR |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | BMQ-D | Thrust Rating - output shaft: | 1144 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 313 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 16.00 LB |

