Grove Gear W8130561.10 - HMQ813-05-H1-48-10
Part #:W8130561.10
Catalog #:HMQ813-05-H1-48-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 4.36 | V: | 1 in |
| B: | 3.8 | BF: | 0.28 |
| AG: | 4.75 | C: | 4.66 in |
| AK: | 3 | G: | 1 |
| AD: | 3.9 | T: | 0.625 |
| I: | 2.61 in | J: | 3.25 in |
| Center Distance (in): | 1.33 in | F: | 2 |
| AJ: | 3.75 | D: | 1.72 |
| AE1: | 0.53 | LQ: | 3.46 in |
| RQ: | 3.09 in | BE: | 0.38 in |
| AE2: | 0.32 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.625 in | Model Code: | HMQ813 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Bore (C Face): | 0.5 | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 1.33 | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Output RPM: | 350 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Series Code: | GR | Output Key: | 3/16 X 1.50 |
| Ratio: | 5:1 | Input Keyway (C Face): | 1/8 X 1/16 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 827 | Input HP @ 1750 RPM: | 1.248 |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 48 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |

