Grove Gear W8130562.10 - HMQ813-7.5-H1-48-10
Part #:W8130562.10
Catalog #:HMQ813-7.5-H1-48-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 3.09 in | AG: | 4.75 |
| I: | 2.61 in | C: | 4.66 in |
| AK: | 3 | AE2: | 0.32 |
| J: | 3.25 in | F: | 2 |
| BD: | 4.36 | BF: | 0.28 |
| B: | 3.8 | AJ: | 3.75 |
| D: | 1.72 | AE1: | 0.53 |
| LQ: | 3.46 in | T: | 0.625 |
| Center Distance (in): | 1.33 in | AD: | 3.9 |
| V: | 1 in | G: | 1 |
| BE: | 0.38 in |
Technical Specifications
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Bore Code: | 10 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.5 | Ratio Range: | 7.5:1 |
| Model Code: | HMQ813 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 948 | Input Keyway (C Face): | 1/8 X 1/16 |
| Output Diameter (in): | 0.625 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.33 | Output RPM: | 233 |
| Ratio: | 7.5:1 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 48 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 1.025 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 252 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |

