Grove Gear W8130564.10 - HMQ813-15-H1-48-10
Part #:W8130564.10
Catalog #:HMQ813-15-H1-48-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | AE1: | 0.53 |
| J: | 3.25 in | C: | 4.66 in |
| G: | 1 | AD: | 3.9 |
| B: | 3.8 | D: | 1.72 |
| Center Distance (in): | 1.33 in | I: | 2.61 in |
| T: | 0.625 | F: | 2 |
| BF: | 0.28 | BE: | 0.38 in |
| AE2: | 0.32 | AK: | 3 |
| BD: | 4.36 | LQ: | 3.46 in |
| AG: | 4.75 | AJ: | 3.75 |
| RQ: | 3.09 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1144 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Bore Code: | 10 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 0.642 |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/8 X 1/16 | Assembly: | HMQ-H1 |
| Output RPM: | 116 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.625 in |
| Service Factor: | 1 | Input Bore (C Face): | 0.5 |
| Gear Type: | Worm | Center Distance (in): | 1.33 |
| Input Style: | C-Face Quill | Model Code: | HMQ813 |
| Motor Frame Size: | 48 | Output Torque Rating (in-lb): | 292 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |

