Grove Gear W8130573.10 - HMQ813-05-H1-140-10
Part #:W8130573.10
Catalog #:HMQ813-05-H1-140-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | RQ: | 3.09 in |
| AG: | 4.75 | F: | 2 |
| AK: | 4.5 | V: | 1 in |
| BF: | 0.41 | AE1: | 0.53 |
| BD: | 6.5 | AJ: | 5.88 |
| AD: | 3.9 | I: | 2.61 in |
| G: | 1 | C: | 4.66 in |
| B: | 3.8 | LQ: | 3.46 in |
| BE: | 0.38 in | J: | 3.25 in |
| T: | 0.625 | AE2: | 0.32 |
| Center Distance (in): | 1.33 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 1.248 |
| Ratio: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 827 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 10 |
| Input Style: | C-Face Quill | Center Distance (in): | 1.33 |
| Model Code: | HMQ813 | Series Code: | GR |
| Motor Frame Size: | 140 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 209 in/lbs |

