Grove Gear W8130574.10 - HMQ813-7.5-H1-140-10
Part #:W8130574.10
Catalog #:HMQ813-7.5-H1-140-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.46 in | AG: | 4.75 |
| AD: | 3.9 | BE: | 0.38 in |
| AK: | 4.5 | D: | 1.72 |
| BF: | 0.41 | B: | 3.8 |
| RQ: | 3.09 in | C: | 4.66 in |
| V: | 1 in | G: | 1 |
| I: | 2.61 in | AE1: | 0.53 |
| J: | 3.25 in | BD: | 6.5 |
| AE2: | 0.32 | F: | 2 |
| AJ: | 5.88 | T: | 0.625 |
| Center Distance (in): | 1.33 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 948 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Bore Code: | 10 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 233 | Assembly: | HMQ-H1 |
| Series Code: | GR | Ratio Range: | 7.5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.33 |
| Model Code: | HMQ813 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Ratio: | 7.5:1 |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.025 | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 252 in/lbs |

