How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | B: | 3.8 |
| AG: | 4.75 | AE2: | 0.32 |
| BE: | 0.38 in | J: | 3.25 in |
| AE1: | 0.53 | LQ: | 3.46 in |
| AJ: | 5.88 | AD: | 3.9 |
| G: | 1 | RQ: | 3.09 in |
| AK: | 4.5 | BD: | 6.5 |
| D: | 1.72 | V: | 1 in |
| Center Distance (in): | 1.33 in | T: | 0.625 |
| I: | 2.61 in | BF: | 0.41 |
| C: | 4.66 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Ratio: | 25:1 | Output RPM: | 70 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 1.33 | Assembly: | HMQ-H1 |
| Model Code: | HMQ813 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 0.445 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Output Shaft Direction: | H1 | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.875 | Bore Code: | 10 |
| Series Code: | GR | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 309 in/lbs |

