How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | T: | 0.625 |
| J: | 3.25 in | AE2: | 0.32 |
| BD: | 6.5 | D: | 1.72 |
| G: | 1 | BE: | 0.38 in |
| Center Distance (in): | 1.33 in | F: | 2 |
| LQ: | 3.46 in | AE1: | 0.53 |
| BF: | 0.41 | AJ: | 5.88 |
| AD: | 3.9 | RQ: | 3.09 in |
| I: | 2.61 in | V: | 1 in |
| AG: | 4.75 | B: | 3.8 |
| AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1144 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 1.33 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.285 |
| Output RPM: | 35 | Bore Code: | 10 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Series Code: | GR | Motor Frame Size: | 140 |
| Input Style: | C-Face Quill | Model Code: | HMQ813 |
| Input Bore (C Face): | 0.875 | Ratio: | 50:1 |
| Output Key: | 3/16 X 1.50 | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 327 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |

