Grove Gear W8130582.10 - HMQ813-60-H1-140-10
Part #:W8130582.10
Catalog #:HMQ813-60-H1-140-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.46 in | BD: | 6.5 |
| AJ: | 5.88 | D: | 1.72 |
| AG: | 4.75 | AE1: | 0.53 |
| AD: | 3.9 | B: | 3.8 |
| I: | 2.61 in | F: | 2 |
| V: | 1 in | BF: | 0.41 |
| T: | 0.625 | AK: | 4.5 |
| G: | 1 | C: | 4.66 in |
| AE2: | 0.32 | Center Distance (in): | 1.33 in |
| RQ: | 3.09 in | BE: | 0.38 in |
| J: | 3.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.246 | Output Key: | 3/16 X 1.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 29 |
| Center Distance (in): | 1.33 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Model Code: | HMQ813 | Input Bore (C Face): | 0.875 |
| Ratio: | 60:1 | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.625 in |
| Bore Code: | 10 | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 313 in/lbs |

