How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | AE1: | 0.53 |
| I: | 2.61 in | Center Distance (in): | 1.33 in |
| RQ: | 3.09 in | B: | 3.8 |
| T: | 0.625 | AE2: | 0.32 |
| F: | 2 | C: | 4.66 in |
| BE: | 0.38 in | LQ: | 3.46 in |
| AD: | 3.9 | AK: | 4.5 |
| V: | 1 in | BF: | 0.41 |
| J: | 3.25 in | AG: | 4.75 |
| BD: | 6.5 | G: | 1 |
| AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | H1 |
| Motor Frame Size: | 140 | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Center Distance (in): | 1.33 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.121 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ813 | Reducer: | Worm - Right Angle |
| Bore Code: | 10 | Series Code: | GR |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 21 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1144 | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 183 in/lbs |

