How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.32 |
| AK: | 4.5 | B: | 3.8 |
| V: | 1 in | T: | 0.625 |
| LQ: | 3.46 in | I: | 2.61 in |
| G: | 1 | AE1: | 0.53 |
| RQ: | 3.09 in | Center Distance (in): | 1.33 in |
| BE: | 0.38 in | F: | 2 |
| AG: | 4.75 | J: | 3.25 in |
| BF: | 0.41 | AD: | 3.9 |
| BD: | 6.5 | C: | 4.66 in |
| D: | 1.72 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Series Code: | GR |
| Assembly: | HMQ-H1 | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Output Shaft Direction: | H1 |
| Output RPM: | 17 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.33 | Input HP @ 1750 RPM: | 0.084 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 10 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Model Code: | HMQ813 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 143 in/lbs |

