Grove Gear W8150109.00 - BM815-05-L-140
Part #:W8150109.00
Catalog #:BM815-05-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 1.38 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 UNC in |
| I: | 3.14 in | O: | 2.11 in |
| BE: | 0.38 in | D: | 1.91 |
| L: | 4.35 in | BD: | 6.5 |
| A: | 3.44 | T: | 0.75 |
| F: | 2.75 | AJ: | 5.88 |
| K: | 2.09 in | J: | 4.19 in |
| B: | 4.88 | C: | 5.38 in |
| N: | 4.31 | LM: | 6.6 |
| AK: | 4.5 | Center Distance (in): | 1.54 in |
| U: | 0.625 in |
Technical Specifications
| Thrust Rating - output shaft: | 794 | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.54 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 5:1 | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 0.75 in | Ratio Range: | 5:1 |
| Output Shaft Direction: | Left | Motor Frame Size: | 140 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Assembly: | BM-L | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.939 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.38 in | Service Factor: | 1 |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Torque Rating (in-lb): | 323 in/lbs |
General Specifications
| Weight: | 22.00 LB |

