Grove Gear W8150185.00 - BMQ815-20-L-56
Part #:W8150185.00
Catalog #:BMQ815-20-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | G: | 1.38 |
| RQ: | 3.62 in | BF: | 0.41 |
| T: | 0.75 | O: | 2.11 in |
| C: | 5.38 in | B: | 4.88 |
| AJ: | 5.88 | H-Tap size: | 5/16-18 UNC in |
| K: | 2.09 in | N: | 4.31 |
| J: | 4.19 in | BD: | 6.5 |
| A: | 3.44 | I: | 3.14 in |
| F: | 2.75 | D: | 1.91 |
| Center Distance (in): | 1.54 in | AK: | 4.5 |
| LQ: | 3.99 in | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.919 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Assembly Code: | L | Output Diameter (in): | 0.75 in |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.54 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 87 | Ratio: | 20:1 |
| Series Code: | GR | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | Left | Output Key: | 3/16 x 1.50 |
| Motor Frame Size: | 56 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | BMQ-L |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 518 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 19.00 LB |

