How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.38 in | G: | 1.38 |
| AK: | 3 | BF: | 0.28 |
| I: | 3.14 in | T: | 0.625 |
| RQ: | 3.62 in | AE1: | 0.51 |
| LQ: | 3.99 in | Center Distance (in): | 1.54 in |
| BE: | 0.38 in | V: | 1 in |
| BD: | 4.36 | F: | 2.75 |
| AJ: | 3.75 | D: | 1.91 |
| AE2: | 0.3 | AG: | 5.42 |
| B: | 5.19 | AD: | 4.61 |
| J: | 4.19 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.50 |
| Input Style: | C-Face Quill | Motor Frame Size: | 48 |
| Output RPM: | 116 | Thrust Rating - output shaft: | 1144 |
| Model Code: | HMQ815 | Input HP @ 1750 RPM: | 1.003 |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.5 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/8 X 1/16 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Bore Code: | 10 |
| Center Distance (in): | 1.54 | Series Code: | GR |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Torque Rating (in-lb): | 446 in/lbs |

