How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | AJ: | 3.75 |
| G: | 1.38 | D: | 1.91 |
| I: | 3.14 in | AD: | 4.61 |
| BD: | 4.36 | Center Distance (in): | 1.54 in |
| C: | 5.38 in | B: | 5.19 |
| AG: | 5.42 | T: | 0.625 |
| AK: | 3 | BE: | 0.38 in |
| F: | 2.75 | J: | 4.19 in |
| AE2: | 0.3 | AE1: | 0.51 |
| V: | 1 in | RQ: | 3.62 in |
| LQ: | 3.99 in |
Technical Specifications
| Assembly: | HMQ-H1 | Output RPM: | 87 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 10 | Series Code: | GR |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 0.919 | Input Bore (C Face): | 0.5 |
| Center Distance (in): | 1.54 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1144 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/8 X 1/16 |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 48 |
| Model Code: | HMQ815 | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Torque Rating (in-lb): | 518 in/lbs |

