How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | D: | 1.91 |
| BE: | 0.38 in | J: | 4.19 in |
| Center Distance (in): | 1.54 in | AE2: | 0.3 |
| AE1: | 0.51 | F: | 2.75 |
| C: | 5.38 in | B: | 5.19 |
| BF: | 0.41 | G: | 1.38 |
| AJ: | 5.88 | AG: | 5.42 |
| V: | 1 in | RQ: | 3.62 in |
| LQ: | 3.99 in | BD: | 6.5 |
| AD: | 4.61 | I: | 3.14 in |
| AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Ratio: | 30:1 |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 0.63 | Series Code: | GR |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58 | Output Key: | 3/16 X 1.50 |
| Motor Frame Size: | 140 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 1144 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.54 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Bore Code: | 10 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ815 | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Torque Rating (in-lb): | 478 in/lbs |

