How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.38 in | BE: | 0.38 in |
| V: | 1 in | BF: | 0.41 |
| AE2: | 0.3 | J: | 4.19 in |
| LQ: | 3.99 in | F: | 2.75 |
| AD: | 4.61 | RQ: | 3.62 in |
| BD: | 6.5 | AE1: | 0.51 |
| G: | 1.38 | I: | 3.14 in |
| AK: | 4.5 | D: | 1.91 |
| AJ: | 5.88 | Center Distance (in): | 1.54 in |
| AG: | 5.42 | T: | 0.625 |
| B: | 5.19 |
Technical Specifications
| Bore Code: | 10 | Series Code: | GR |
| Output Key: | 3/16 X 1.50 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 35 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1144 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ815 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 0.464 | Motor Frame Size: | 140 |
| Output Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.54 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 494 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |

