Grove Gear W8150582.10 - HMQ815-60-H1-140-10
Part #:W8150582.10
Catalog #:HMQ815-60-H1-140-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 3.62 in | I: | 3.14 in |
| AD: | 4.61 | AK: | 4.5 |
| Center Distance (in): | 1.54 in | F: | 2.75 |
| C: | 5.38 in | B: | 5.19 |
| T: | 0.625 | BF: | 0.41 |
| J: | 4.19 in | G: | 1.38 |
| BE: | 0.38 in | D: | 1.91 |
| BD: | 6.5 | LQ: | 3.99 in |
| V: | 1 in | AG: | 5.42 |
| AJ: | 5.88 | AE2: | 0.3 |
| AE1: | 0.51 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.391 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 140 |
| Model Code: | HMQ815 | Output Shaft Direction: | H1 |
| Ratio Range: | 60:1 | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Center Distance (in): | 1.54 |
| Bore Code: | 10 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.50 |
| Series Code: | GR | Assembly: | HMQ-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output RPM: | 29 |
| Thrust Rating - output shaft: | 1144 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output Torque Rating (in-lb): | 462 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |

