How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.99 in | I: | 3.14 in |
| B: | 5.19 | AE1: | 0.51 |
| AJ: | 5.88 | RQ: | 3.62 in |
| V: | 1 in | BD: | 6.5 |
| F: | 2.75 | BF: | 0.41 |
| T: | 0.625 | J: | 4.19 in |
| BE: | 0.38 in | AG: | 5.42 |
| C: | 5.38 in | AK: | 4.5 |
| D: | 1.91 | G: | 1.38 |
| AD: | 4.61 | AE2: | 0.3 |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 17 |
| Series Code: | GR | Model Code: | HMQ815 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Bore Code: | 10 | Ratio: | 100:1 |
| Product Type: | Right Angle | Output Diameter (in): | 0.625 in |
| Input Style: | C-Face Quill | Assembly: | HMQ-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 1.54 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.145 |
| Output Key: | 3/16 X 1.50 | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Torque Rating (in-lb): | 213 in/lbs |

