Grove Gear W8180063.00 - BM818-10-D-56
Part #:W8180063.00
Catalog #:BM818-10-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.05 in | T: | 0.875 |
| AJ: | 5.88 | N: | 4.31 |
| AK: | 4.5 | BF: | 0.41 |
| K: | 2.09 in | I: | 3.24 in |
| BD: | 6.5 | G: | 1.38 |
| H-Tap size: | 5/16-18 UNC in | C: | 5.75 in |
| B: | 5.06 | A: | 3.56 |
| U: | 0.625 in | BE: | 0.38 in |
| O*: | 1.84 in | TAP Depth: | 0.63 in |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| F: | 2.75 | J: | 4.19 in |
| LM: | 6.7 | D: | 2.06 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.38 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | Double |
| Motor Frame Size: | 56 | Input Style: | Flexible Coupling Input |
| Assembly: | BM-D | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 1.625 | Series Code: | GR |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 976 |
| Output Key: | 3/16 x 1.38 | Output Torque Rating (in-lb): | 528 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 25.00 LB |

