How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | AE2: | 0.28 |
| D: | 2.06 | U: | 0.625 in |
| M: | 1.76 | G: | 1.38 |
| I: | 3.24 in | J: | 4.19 in |
| C: | 5.75 in | T: | 0.875 |
| V: | 1.44 in | AD: | 4.73 |
| AG: | 5.5 | F: | 2.75 |
| Center Distance (in): | 1.75 in | B: | 5.19 |
| L: | 4.45 in |
Technical Specifications
| Thrust Rating - output shaft: | 868 | Bore Code: | 14 |
| Output RPM: | 233 | Assembly: | H-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 7.5:1 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Output Key: | 3/16 X 1.50 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Output Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.38 in |
| Input HP @ 1750 RPM: | 1.909 | Input Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | H818 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Series Code: | GR | Mounting Style: | Shaft Mount |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 471 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

