How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | L: | 4.45 in |
| T: | 0.6875 | B: | 5.19 |
| I: | 3.24 in | M: | 1.76 |
| J: | 4.19 in | D: | 2.06 |
| F: | 2.75 | AG: | 5.5 |
| G: | 1.38 | C: | 5.75 in |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| V: | 1.44 in | AD: | 4.73 |
| U: | 0.625 in |
Technical Specifications
| Bore Code: | 11 | Ratio: | 10:1 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Output Diameter (in): | 0.6875 in |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Assembly: | H-H1 | Series Code: | GR |
| Thrust Rating - output shaft: | 976 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.38 in |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.625 |
| Housing Material: | Cast Iron | Model Code: | H818 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 528 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

