Grove Gear W8180503.14 - H818-10-H1-14
Part #:W8180503.14
Catalog #:H818-10-H1-14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | B: | 5.19 |
| AE2: | 0.28 | AG: | 5.5 |
| I: | 3.24 in | AE1: | 0.49 |
| M: | 1.76 | AD: | 4.73 |
| T: | 0.875 | V: | 1.44 in |
| L: | 4.45 in | G: | 1.38 |
| F: | 2.75 | U: | 0.625 in |
| J: | 4.19 in | D: | 2.06 |
| C: | 5.75 in |
Technical Specifications
| Thrust Rating - output shaft: | 976 | Mounting Style: | Shaft Mount |
| Output RPM: | 175 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Assembly: | H-H1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Input Keyway: | 3/16 X 1.38 in | Ratio Range: | 10:1 |
| Bore Code: | 14 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.625 | Output Diameter (in): | 0.875 in |
| Series Code: | GR | Model Code: | H818 |
| Center Distance (in): | 1.75 | Output Torque Rating (in-lb): | 528 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| Weight: | 19.00 LB |

