Grove Gear W8180504.10 - H818-15-H1-10
Part #:W8180504.10
Catalog #:H818-15-H1-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | AE2: | 0.28 |
| M: | 1.76 | U: | 0.625 in |
| I: | 3.24 in | C: | 5.75 in |
| Center Distance (in): | 1.75 in | AG: | 5.5 |
| AE1: | 0.49 | G: | 1.38 |
| J: | 4.19 in | L: | 4.45 in |
| F: | 2.75 | AD: | 4.73 |
| V: | 1.44 in | D: | 2.06 |
| B: | 5.19 |
Technical Specifications
| Model Code: | H818 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 15:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Output Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.38 in |
| Input HP @ 1750 RPM: | 1.224 | Series Code: | GR |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Input Style: | Solid Shaft | Assembly: | H-H1 |
| Bore Code: | 10 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 571 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

