Grove Gear W8180505.10 - H818-20-H1-10
Part #:W8180505.10
Catalog #:H818-20-H1-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | V: | 1.44 in |
| J: | 4.19 in | AE2: | 0.28 |
| T: | 0.625 | I: | 3.24 in |
| G: | 1.38 | B: | 5.19 |
| AE1: | 0.49 | F: | 2.75 |
| D: | 2.06 | U: | 0.625 in |
| AG: | 5.5 | L: | 4.45 in |
| C: | 5.75 in | Center Distance (in): | 1.75 in |
| M: | 1.76 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Bore Code: | 10 | Mounting Style: | Shaft Mount |
| Output RPM: | 87 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.38 in | Series Code: | GR |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Model Code: | H818 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | H1 | Input Style: | Solid Shaft |
| Assembly: | H-H1 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.046 |
| Output Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 630 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

