How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | AE1: | 0.49 |
| C: | 5.75 in | J: | 4.19 in |
| AG: | 5.5 | AE2: | 0.28 |
| T: | 0.6875 | G: | 1.38 |
| B: | 5.19 | D: | 2.06 |
| F: | 2.75 | M: | 1.76 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| U: | 0.625 in | V: | 1.44 in |
| L: | 4.45 in |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Bore Code: | 11 | Output RPM: | 87 |
| Mounting Style: | Shaft Mount | Series Code: | GR |
| Model Code: | H818 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Input Keyway: | 3/16 X 1.38 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 1.046 | Assembly: | H-H1 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.6875 in | Output Torque Rating (in-lb): | 630 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

