How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | Center Distance (in): | 1.75 in |
| L: | 4.45 in | AG: | 5.5 |
| J: | 4.19 in | C: | 5.75 in |
| I: | 3.24 in | B: | 5.19 |
| AE1: | 0.49 | F: | 2.75 |
| V: | 1.44 in | AE2: | 0.28 |
| M: | 1.76 | AD: | 4.73 |
| T: | 0.75 | G: | 1.38 |
| U: | 0.625 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Ratio Range: | 25:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.75 in |
| Mounting Style: | Shaft Mount | Assembly: | H-H1 |
| Product Type: | Right Angle | Series Code: | GR |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.884 | Model Code: | H818 |
| Bore Code: | 12 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 1144 | Ratio: | 25:1 |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.38 in |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 644 in/lbs |

