How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | J: | 4.19 in |
| U: | 0.625 in | T: | 0.6875 |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| AE2: | 0.28 | M: | 1.76 |
| V: | 1.44 in | AG: | 5.5 |
| AE1: | 0.49 | F: | 2.75 |
| I: | 3.24 in | D: | 2.06 |
| C: | 5.75 in | L: | 4.45 in |
| AD: | 4.73 |
Technical Specifications
| Center Distance (in): | 1.75 | Assembly: | H-H1 |
| Thrust Rating - output shaft: | 1144 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.38 in | Input HP @ 1750 RPM: | 0.741 |
| Input RPM: | 1,750 | Series Code: | GR |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | H818 | Mounting Style: | Shaft Mount |
| Output Key: | 3/16 X 1.50 | Output RPM: | 58 |
| Input Style: | Solid Shaft | Output Diameter (in): | 0.6875 in |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 11 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Output Shaft Direction: | H1 |
| Input Diameter (in): | 0.625 in | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 614 in/lbs |

