Grove Gear W8180507.12 - H818-30-H1-12
Part #:W8180507.12
Catalog #:H818-30-H1-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | AG: | 5.5 |
| M: | 1.76 | T: | 0.75 |
| F: | 2.75 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| I: | 3.24 in | J: | 4.19 in |
| B: | 5.19 | U: | 0.625 in |
| D: | 2.06 | G: | 1.38 |
| V: | 1.44 in | AD: | 4.73 |
| AE2: | 0.28 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.75 in | Mounting Style: | Shaft Mount |
| Bore Code: | 12 | Output Key: | 3/16 X 1.50 |
| Series Code: | GR | Product Type: | Right Angle |
| Assembly: | H-H1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Output RPM: | 58 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.741 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Model Code: | H818 |
| Ratio: | 30:1 | Input Keyway: | 3/16 X 1.38 in |
| Input Diameter (in): | 0.625 in | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 614 in/lbs |

