Grove Gear W8180508.10 - H818-40-H1-10
Part #:W8180508.10
Catalog #:H818-40-H1-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | L: | 4.45 in |
| C: | 5.75 in | I: | 3.24 in |
| F: | 2.75 | G: | 1.38 |
| D: | 2.06 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | B: | 5.19 |
| AD: | 4.73 | AE2: | 0.28 |
| U: | 0.625 in | J: | 4.19 in |
| M: | 1.76 | V: | 1.44 in |
| AG: | 5.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Ratio Range: | 40:1 | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 43 | Input HP @ 1750 RPM: | 0.609 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Assembly: | H-H1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Bore Code: | 10 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Series Code: | GR | Thrust Rating - output shaft: | 1144 |
| Model Code: | H818 | Output Torque Rating (in-lb): | 634 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

