Grove Gear W8180509.14 - H818-50-H1-14
Part #:W8180509.14
Catalog #:H818-50-H1-14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | AD: | 4.73 |
| F: | 2.75 | U: | 0.625 in |
| G: | 1.38 | T: | 0.875 |
| AG: | 5.5 | AE1: | 0.49 |
| B: | 5.19 | V: | 1.44 in |
| I: | 3.24 in | AE2: | 0.28 |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| D: | 2.06 | M: | 1.76 |
| J: | 4.19 in |
Technical Specifications
| Center Distance (in): | 1.75 | Assembly: | H-H1 |
| Service Factor: | 1 | Output RPM: | 35 |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.38 in |
| Output Shaft: | Hollow Bore | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 0.875 in | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.515 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Input Style: | Solid Shaft |
| Bore Code: | 14 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | H818 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 634 in/lbs |

