How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | L: | 4.45 in |
| G: | 1.38 | B: | 5.19 |
| T: | 0.625 | D: | 2.06 |
| M: | 1.76 | U: | 0.625 in |
| I: | 3.24 in | AG: | 5.5 |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| AD: | 4.73 | F: | 2.75 |
| J: | 4.19 in | AE2: | 0.28 |
| C: | 5.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Output RPM: | 29 | Output Diameter (in): | 0.625 in |
| Series Code: | GR | Model Code: | H818 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1144 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Input Keyway: | 3/16 X 1.38 in |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Assembly: | H-H1 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.449 | Mounting Style: | Shaft Mount |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 623 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

