Grove Gear W8180511.12 - H818-80-H1-12
Part #:W8180511.12
Catalog #:H818-80-H1-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | D: | 2.06 |
| AE2: | 0.28 | J: | 4.19 in |
| AE1: | 0.49 | B: | 5.19 |
| U: | 0.625 in | F: | 2.75 |
| L: | 4.45 in | AG: | 5.5 |
| Center Distance (in): | 1.75 in | AD: | 4.73 |
| V: | 1.44 in | G: | 1.38 |
| C: | 5.75 in | T: | 0.75 |
| M: | 1.76 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | H-H1 | Center Distance (in): | 1.75 |
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 1144 |
| Series Code: | GR | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.38 in |
| Output Diameter (in): | 0.75 in | Bore Code: | 12 |
| Input Diameter (in): | 0.625 in | Ratio: | 80:1 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Mounting Style: | Shaft Mount |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 21 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.208 |
| Gear Type: | Worm | Model Code: | H818 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 356 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

