Grove Gear W8180538.14 - HMQ818-7.5-H1-56-14
Part #:W8180538.14
Catalog #:HMQ818-7.5-H1-56-14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | BD: | 6.5 |
| AD: | 4.73 | BE: | 0.38 in |
| D: | 2.06 | T: | 0.875 |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| RQ: | 3.59 in | I: | 3.24 in |
| AG: | 5.5 | AE2: | 0.28 |
| C: | 5.75 in | B: | 5.19 |
| BF: | 0.41 | F: | 2.75 |
| V: | 1.44 in | AE1: | 0.49 |
| AK: | 4.5 | LQ: | 4.09 in |
| AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Reducer: | Worm - Right Angle | Bore Code: | 14 |
| Output Diameter (in): | 0.875 in | Assembly: | HMQ-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 233 |
| Ratio: | 7.5:1 | Model Code: | HMQ818 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 1.909 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 868 |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Center Distance (in): | 1.75 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 471 in/lbs |

