Grove Gear W8180540.11 - HMQ818-15-H1-56-11
Part #:W8180540.11
Catalog #:HMQ818-15-H1-56-11
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | J: | 4.19 in |
| D: | 2.06 | AD: | 4.73 |
| B: | 5.19 | G: | 1.38 |
| BF: | 0.41 | F: | 2.75 |
| Center Distance (in): | 1.75 in | LQ: | 4.09 in |
| V: | 1.44 in | BD: | 6.5 |
| AE1: | 0.49 | RQ: | 3.59 in |
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.28 | BE: | 0.38 in |
| T: | 0.688 | AG: | 5.5 |
| C: | 5.75 in |
Technical Specifications
| Output RPM: | 116 | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.688 in | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56 | Model Code: | HMQ818 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Series Code: | GR |
| Input HP @ 1750 RPM: | 1.224 | Output Key: | 3/16 X 1.50 |
| Bore Code: | 11 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 571 in/lbs |

