Grove Gear W8180541.10 - HMQ818-20-H1-56-10
Part #:W8180541.10
Catalog #:HMQ818-20-H1-56-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| B: | 5.19 | F: | 2.75 |
| BE: | 0.38 in | AG: | 5.5 |
| I: | 3.24 in | D: | 2.06 |
| J: | 4.19 in | AE1: | 0.49 |
| LQ: | 4.09 in | C: | 5.75 in |
| BD: | 6.5 | AD: | 4.73 |
| RQ: | 3.59 in | AJ: | 5.88 |
| V: | 1.44 in | T: | 0.625 |
| AK: | 4.5 | AE2: | 0.28 |
| G: | 1.38 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.046 |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 1144 |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | HMQ818 |
| Output Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 87 |
| Assembly: | HMQ-H1 | Bore Code: | 10 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Motor Frame Size: | 56 |
| Ratio: | 20:1 | Center Distance (in): | 1.75 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 630 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

