Grove Gear W8180542.10 - HMQ818-25-H1-56-10
Part #:W8180542.10
Catalog #:HMQ818-25-H1-56-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | BD: | 6.5 |
| AE1: | 0.49 | G: | 1.38 |
| B: | 5.19 | AK: | 4.5 |
| AJ: | 5.88 | T: | 0.625 |
| F: | 2.75 | I: | 3.24 in |
| AE2: | 0.28 | D: | 2.06 |
| AG: | 5.5 | V: | 1.44 in |
| AD: | 4.73 | RQ: | 3.59 in |
| BE: | 0.38 in | J: | 4.19 in |
| Center Distance (in): | 1.75 in | LQ: | 4.09 in |
| BF: | 0.41 |
Technical Specifications
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Ratio Range: | 25:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 0.884 |
| Model Code: | HMQ818 | Ratio: | 25:1 |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 70 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56 |
| Thrust Rating - output shaft: | 1144 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 644 in/lbs |

