Grove Gear W8180543.16 - HMQ818-30-H-56-16
Part #:W8180543.16
Catalog #:HMQ818-30-H-56-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | RQ: | 3.59 in |
| AJ: | 5.88 | T: | 1 |
| V: | 1.44 in | C: | 5.75 in |
| G: | 1.38 | AE2: | 0.28 |
| D: | 2.06 | F: | 2.75 |
| AK: | 4.5 | AG: | 5.5 |
| LQ: | 4.09 in | BE: | 0.38 in |
| AE1: | 0.49 | BF: | 0.41 |
| B: | 5.19 | Center Distance (in): | 1.75 in |
| AD: | 4.73 | J: | 4.19 in |
| I: | 3.24 in |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Model Code: | HMQ818 | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 16 | Ratio Range: | 30:1 |
| Assembly: | HMQ-H1 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Ratio: | 30:1 |
| Output RPM: | 58 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.741 | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Output Torque Rating (in-lb): | 614 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| Weight: | 15.00 LB |

