How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.688 | AJ: | 5.88 |
| F: | 2.75 | BE: | 0.38 in |
| AG: | 5.5 | V: | 1.44 in |
| LQ: | 4.09 in | C: | 5.75 in |
| J: | 4.19 in | G: | 1.38 |
| Center Distance (in): | 1.75 in | BD: | 6.5 |
| AE1: | 0.49 | RQ: | 3.59 in |
| AK: | 4.5 | D: | 2.06 |
| BF: | 0.41 | I: | 3.24 in |
| AD: | 4.73 | B: | 5.19 |
| AE2: | 0.28 |
Technical Specifications
| Series Code: | GR | Input RPM: | 1,750 |
| Output RPM: | 29 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.75 |
| Output Diameter (in): | 0.688 in | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Model Code: | HMQ818 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 0.449 |
| Gear Type: | Worm | Bore Code: | 11 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 623 in/lbs |

