How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 3.59 in | T: | 0.688 |
| I: | 3.24 in | J: | 4.19 in |
| D: | 2.06 | AD: | 4.73 |
| F: | 2.75 | LQ: | 4.09 in |
| AE2: | 0.28 | BD: | 6.5 |
| B: | 5.19 | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| C: | 5.75 in | BE: | 0.38 in |
| G: | 1.38 | BF: | 0.41 |
| V: | 1.44 in | AE1: | 0.49 |
| AG: | 5.5 |
Technical Specifications
| Assembly: | HMQ-H1 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 17 | Output Key: | 3/16 X 1.50 |
| Output Shaft: | Hollow Bore | Bore Code: | 11 |
| Center Distance (in): | 1.75 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Model Code: | HMQ818 | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Output Diameter (in): | 0.688 in |
| Input HP @ 1750 RPM: | 0.141 | Output Torque Rating (in-lb): | 277 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

