Grove Gear W8180549.10 - HMQ818-05-H1-140-10
Part #:W8180549.10
Catalog #:HMQ818-05-H1-140-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | LQ: | 4.09 in |
| AE1: | 0.49 | I: | 3.24 in |
| D: | 2.06 | BE: | 0.38 in |
| AE2: | 0.28 | AG: | 5.5 |
| G: | 1.38 | B: | 5.19 |
| J: | 4.19 in | C: | 5.75 in |
| BD: | 6.5 | AJ: | 5.88 |
| RQ: | 3.59 in | BF: | 0.41 |
| AD: | 4.73 | AK: | 4.5 |
| T: | 0.625 | Center Distance (in): | 1.75 in |
| F: | 2.75 |
Technical Specifications
| Model Code: | HMQ818 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 2.6 | Series Code: | GR |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 793 |
| Center Distance (in): | 1.75 | Motor Frame Size: | 140 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.625 in | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 436 in/lbs |

