How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 2.75 |
| I: | 3.24 in | AJ: | 5.88 |
| AE2: | 0.28 | AD: | 4.73 |
| C: | 5.75 in | LQ: | 4.09 in |
| T: | 0.688 | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| B: | 5.19 | D: | 2.06 |
| BD: | 6.5 | AK: | 4.5 |
| V: | 1.44 in | BE: | 0.38 in |
| RQ: | 3.59 in | J: | 4.19 in |
| AG: | 5.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Thrust Rating - output shaft: | 793 |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/16 X 1.50 |
| Bore Code: | 11 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Model Code: | HMQ818 | Input RPM: | 1,750 |
| Motor Frame Size: | 140 | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.6 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 1.75 |
| Output Diameter (in): | 0.688 in | Output Torque Rating (in-lb): | 436 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

