Grove Gear W8180549.14 - HMQ818-05-H1-140-14
Part #:W8180549.14
Catalog #:HMQ818-05-H1-140-14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | D: | 2.06 |
| AE2: | 0.28 | B: | 5.19 |
| LQ: | 4.09 in | RQ: | 3.59 in |
| V: | 1.44 in | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| AK: | 4.5 | J: | 4.19 in |
| C: | 5.75 in | AD: | 4.73 |
| AG: | 5.5 | BE: | 0.38 in |
| F: | 2.75 | BD: | 6.5 |
| G: | 1.38 | BF: | 0.41 |
| T: | 0.875 |
Technical Specifications
| Output Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.6 | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 793 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140 | Bore Code: | 14 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Ratio: | 5:1 |
| Output Key: | 3/16 X 1.50 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ818 |
| Ratio Range: | 5:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 436 in/lbs |

