How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.688 | C: | 5.75 in |
| V: | 1.44 in | AK: | 4.5 |
| AG: | 5.5 | I: | 3.24 in |
| RQ: | 3.59 in | B: | 5.19 |
| BF: | 0.41 | J: | 4.19 in |
| BE: | 0.38 in | AE1: | 0.49 |
| AJ: | 5.88 | LQ: | 4.09 in |
| D: | 2.06 | AE2: | 0.28 |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| AD: | 4.73 | G: | 1.38 |
| BD: | 6.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.75 |
| Output Key: | 3/16 X 1.50 | Series Code: | GR |
| Thrust Rating - output shaft: | 976 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 1.625 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 140 | Ratio: | 10:1 |
| Output Diameter (in): | 0.688 in | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Bore Code: | 11 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Model Code: | HMQ818 | Output Torque Rating (in-lb): | 528 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

