Grove Gear W8180552.12 - HMQ818-15-H1-140-12
Part #:W8180552.12
Catalog #:HMQ818-15-H1-140-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | Center Distance (in): | 1.75 in |
| RQ: | 3.59 in | AD: | 4.73 |
| AJ: | 5.88 | G: | 1.38 |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | AE2: | 0.28 |
| AG: | 5.5 | I: | 3.24 in |
| F: | 2.75 | D: | 2.06 |
| LQ: | 4.09 in | BD: | 6.5 |
| T: | 0.75 | C: | 5.75 in |
| V: | 1.44 in | B: | 5.19 |
| AE1: | 0.49 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 116 |
| Output Key: | 3/16 X 1.50 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Thrust Rating - output shaft: | 1144 |
| Series Code: | GR | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ818 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Diameter (in): | 0.75 in |
| Ratio Range: | 15:1 | Bore Code: | 12 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.224 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 571 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

