How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | J: | 4.19 in |
| T: | 0.688 | F: | 2.75 |
| AD: | 4.73 | AK: | 4.5 |
| BE: | 0.38 in | C: | 5.75 in |
| G: | 1.38 | AE1: | 0.49 |
| AG: | 5.5 | BF: | 0.41 |
| D: | 2.06 | B: | 5.19 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | LQ: | 4.09 in |
| BD: | 6.5 | RQ: | 3.59 in |
| I: | 3.24 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ818 |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Ratio Range: | 20:1 |
| Series Code: | GR | Input Style: | C-Face Quill |
| Bore Code: | 11 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 1.046 | Motor Frame Size: | 140 |
| Output RPM: | 87 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-H1 | Output Diameter (in): | 0.688 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 630 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

