How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | D: | 2.06 |
| B: | 5.19 | AJ: | 5.88 |
| LQ: | 4.09 in | AD: | 4.73 |
| BD: | 6.5 | C: | 5.75 in |
| T: | 0.625 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | AK: | 4.5 |
| J: | 4.19 in | AE2: | 0.28 |
| V: | 1.44 in | AG: | 5.5 |
| BF: | 0.41 | AE1: | 0.49 |
| F: | 2.75 | RQ: | 3.59 in |
| G: | 1.38 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Ratio: | 25:1 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.625 in | Model Code: | HMQ818 |
| Output RPM: | 70 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Bore Code: | 10 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.884 | Input Bore (C Face): | 0.875 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 644 in/lbs |

